Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-139 |
282-141 |
282-639 |
282-641 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | No. of rows | Pins per row | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
530.17 € | 12 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 38.5 | - | 13 | 12 | - | - | 2 | 2 | - | - | ||
554.63 € | 12 Pieces Per Package | 1 pack | 27 Days | 4 | 38.5 | 16 | 12 | - | - | - | 1 | 4 | 45.1 | - | |||
464.59 € | 12 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 37 | - | 13 | 12 | 30 | 400 | 2 | 2 | - | + test option | ||
497.37 € | 12 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 37 | - | 13 | 12 | 30 | 400 | 2 | 2 | - | + test option |
Loading...
Product size (width)(mm) | 16 | Clamp width(mm) | 16 | Min. cross section (flexible)(mm²) | 0.2 |
---|---|---|---|---|---|
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 24 | AWG max. | 10 | Colour | Grey |
Connector type (category) | N terminal | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
No. of rows
Pins per row
Weight(g)
Connector features
Filter by standard shipping days
Optional Attributes