LED terminal 5.20 mm Pull spring (2002-1321/1000-413)

LED terminal 5.20 mm Pull spring 2002-1321/1000-413

Click on this image to zoom in.

Click on this image to zoom in.

  • LED terminal 5.20 mm Pull spring 2002-1321/1000-413
  • LED terminal 5.20 mm Pull spring 2002-1321/1000-413
  • Volume Discount

Product Details:

Manufacturer part number: 2002-1321/1000-413

Brand: WAGO

Price: 8.40

Delivery time: 3 Days


Technical Data:

Type (misc.): 3-conductor LED terminal block with red LED


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-1321/1000-413

Part Number
2002-1321/1000-413
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.)

8.40 €

1 Available 3 Days 3-conductor LED terminal block with red LED

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 5.2 Clamp width(mm) 5.20
Stripping length (max.)(mm) 12 Min. stripping length(mm) 10 Nominal current(A) 0.025
Nominal voltage(V) 24 Nominal voltage (details)(V) 24 Min. cross section (flexible)(mm²) 0.25
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 22 AWG max. 12 No. of rows 1
Pins per row 4 Colour Grey Connector type (category) LED terminal
Configuration L Connection (components) Pull spring

This page is LED terminal 5.20 mm Pull spring, part number 2002-1321/1000-413.
You can find the detail information about specifications and dimensions on part number 2002-1321/1000-413.

Variation of this product

Part Number
2002-1421/1000-434
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (misc.)

8.40 €

1 Available 3 Days 4-conductor LED terminal with red LED

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support