4-conductor sensor LED terminal block 280【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-581/281-413

Part Number
280-581/281-413
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

552.04 €

50 Pieces Per Package

1 pack Available 26 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 7 Product size (height)(mm) 63.50 Product size (width)(mm) 5
Clamp width(mm) 5 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 20 Nominal voltage(V) 24 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 4
Colour Grey Connector type (category) Proximity switch terminal Configuration L
Connection (components) Pull spring Connector features + red LED Industrial goods Yes

This page is 4-conductor sensor LED terminal block 280, part number 280-581/281-413.
You can find the detail information about specifications and dimensions on part number 280-581/281-413.

Tech Support