PCB terminal block, Push-button 255【280 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

255-502/333-009/999-950

Part Number
255-502/333-009/999-950
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

498.60 €

280 Pieces Per Package

1 pack 32 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Color Light grey AWG max. 12
AWG (min.) 28 Contact spacing(mm) 7.62 Max. cross section (inflexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50 Min. cross section (flexible)(mm²) 0.08
Min. stripping length(mm) 8 Stripping length (max.)(mm) 6 No. of rows 1
Pins per row 2 Nominal voltage(V) 275 Product size (height)(mm) 22.20
Product size (length)(mm) 7.50 Product size (width)(mm) 23 Series (connectors) 255
Connection (components) Print PCB terminal features + CAGE CLAMP® PCB terminal type (category) Spring-loaded terminal
Connector orientation Perpendicular (to the PCB) Contact material Cathode copper Contact surface Tin plated
Industrial goods Yes Wire protection Yes

This page is PCB terminal block, Push-button 255, part number 255-502/333-009/999-950.
You can find the detail information about specifications and dimensions on part number 255-502/333-009/999-950.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support