Spring-loaded terminal 1.50 mm², 250【300 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

250-204/000-009

Part Number
250-204/000-009
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

296.92 €

300 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Color Light grey AWG max. 16
AWG (min.) 24 Contact spacing(mm) 3.50 Max. cross section (inflexible)(mm²) 1.50
Min. cross section (inflexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 1.50 Min. cross section (flexible)(mm²) 0.20
Min. stripping length(mm) 8 Stripping length (max.)(mm) 9 No. of rows 1
Pins per row 4 Nominal voltage(V) 320 Product size (height)(mm) 15.50
Product size (length)(mm) 12 Product size (width)(mm) 16.70 Series (connectors) 250
Weight(g) 2.06 Connection (components) Print PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Connector orientation At an angle (to the PCB) Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal 1.50 mm², 250, part number 250-204/000-009.
You can find the detail information about specifications and dimensions on part number 250-204/000-009.

Tech Support