THT female header, angled, Spacer flange, 232【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

232-864/047-000

Part Number
232-864/047-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.49 €

50 Pieces Per Package

1 pack Available 26 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Color Orange Contact spacing(mm) 7.62
No. of rows 1 Pins per row 4 Nominal voltage(V) 630
Product size (height)(mm) 18.25 Product size (length)(mm) 16.60 Product size (width)(mm) 42.74
Series (connectors) 232 Connection (components) Print Connector features + sleeve
Connector orientation Parallel (to the PCB) Connector type Socket, vertical vertical Connectors wire-to-board
Contact material Cathode copper Contact surface Tin plated Pin strip type (category) Socket enclosure - PCB
Industrial goods Yes

This page is THT female header, angled, Spacer flange, 232, part number 232-864/047-000.
You can find the detail information about specifications and dimensions on part number 232-864/047-000.

Tech Support