Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
255-200 |
255-300 |
255-400 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | |
---|---|---|---|---|---|---|---|
6.71 € | 100 Pieces Per Package | 1 pack | 7 Days | Dark grey | |||
7.83 € | 100 Pieces Per Package | 1 pack | 7 Days | Light grey | |||
7.27 € | 100 Pieces Per Package | 1 pack | 7 Days | Blue |
Loading...
Conforming series | 255 | Product size (height)(mm) | 13.20 | Product size (length)(mm) | 1 |
---|---|---|---|---|---|
Product size (width)(mm) | 14.00 | Stripping length (max.)(mm) | 6 | Min. stripping length(mm) | 6 |
PCB terminal type (category) | Cover | Industrial goods | Yes | Wire protection | Yes |