End plate 256【1-100 Pieces Per Package】 (256-100)

End plate 256 256-100

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 256-100

Brand: WAGO

Price: 0.07

Delivery time: 3 Days


Technical Data:

Color: Grey

Stripping length (max.): - mm

Min. stripping length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

256-100

Part Number
256-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Stripping length (max.)
(mm)
Min. stripping length
(mm)

0.07 €

1 Available 3 Days Grey--

Loading...

  1. 1

Basic information

Conforming series 256 Product size (height)(mm) 13.00 Product size (length)(mm) 1
Product size (width)(mm) 15.00 PCB terminal type (category) Cover Industrial goods Yes
Wire protection Yes

This page is End plate 256, part number 256-100.
You can find the detail information about specifications and dimensions on part number 256-100.

Variation of this product

Part Number
256-200
256-300
256-400
256-500
256-700
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Stripping length (max.)
(mm)
Min. stripping length
(mm)

7.27 €

100 Pieces Per Package

1 pack 8 Days Dark grey88

7.27 €

100 Pieces Per Package

1 pack 8 Days ---

7.27 €

100 Pieces Per Package

1 pack 8 Days Blue88

8.95 €

100 Pieces Per Package

1 pack 8 Days Red88

7.27 €

100 Pieces Per Package

1 pack 7 Days ---

Tech Support