Cover plate 2004【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2004-541

Part Number
2004-541
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.69 €

100 Pieces Per Package

1 pack Available 27 Days

Loading...

  1. 1

Basic information

Color Grey Conforming series 2004 Compatible with series (Wago) 2004
Product size (length)(mm) 1.5 Weight(g) 0.6 Accessory type (serial terminals) Terminal panel
Industrial goods Yes

This page is Cover plate 2004, part number 2004-541.
You can find the detail information about specifications and dimensions on part number 2004-541.

Tech Support