Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
286-805 |
286-807 |
286-809 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Weight (g) | Compatible with (type) | |
---|---|---|---|---|---|---|---|---|
53.11 € | 1 | Available | 6 Days | 15 | 17.9 | Wago 280-763 | ||
58.53 € | 1 | Available | 6 Days | 20 | 19.8 | Wago 280-764 | ||
65.03 € | 1 | Available | 6 Days | 25 | 19.8 | Wago 280-765 |
Loading...
Operating voltage(Vdc) | 250 | Rated voltage(V) | 250 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. temperature(°C) | +40 | Colour | Light grey | Compatible with series | Wago 280 series |
Relay type (category) | Diode module |