Spacer 711【100 Pieces Per Package】

Spacer 711

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
711-109
711-110
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Weight
(g)

36.43 €

100 Pieces Per Package

1 pack Available 6 Days Grey1.73

34.28 €

100 Pieces Per Package

1 pack Available 26 Days Orange1.7

Loading...

  1. 1

Basic information

Conforming series 711 Product size (height)(mm) 35.1 Product size (length)(mm) 23.5
Product size (width)(mm) 7.5 Series (Wago serial terminal accessories) 711 Accessory type Filler
Industrial goods Yes

Tech Support