Blind module 2006【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-549

Part Number
2006-549
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

50 Pieces Per Package

1 pack Available 27 Days

Loading...

  1. 1

Basic information

Conforming series 2006 Color Grey Max. cross section (flexible)(mm²) 6
Min. cross section (flexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.5
Nominal current(A) 32 Product size (length)(mm) 7.5 Product size (width)(mm) 7.5
Series (Wago serial terminal accessories) 2006 Stripping length(mm) 11 (max.) Weight(g) 1.83
Accessory type Filler Industrial goods Yes

This page is Blind module 2006, part number 2006-549.
You can find the detail information about specifications and dimensions on part number 2006-549.

Tech Support