B-type test plug module 249【100 Pieces Per Package】

B-type test plug module 249

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
249-106
249-147
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Weight
(g)

262.35 €

100 Pieces Per Package

1 pack Available 6 Days 1.50.081.50.0810630-59 (max.)2.145

267.81 €

100 Pieces Per Package

1 pack Available 6 Days ------6-8 (max.)2.479

Loading...

  1. 1

Basic information

Conforming series 249 Color Grey Series (Wago serial terminal accessories) 249
Accessory type Test connector module Connection (components) Spring-loaded terminal Industrial goods Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support