Collective carrier for adjacent jumpers 209【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-100

Part Number
209-100
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.60 €

50 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 209 Color Grey Product size (height)(mm) 18
Product size (length)(mm) 74 Product size (width)(mm) 10.7 Series (Wago serial terminal accessories) 209
Weight(g) 4.5 Accessory type Busbar Industrial goods Yes

This page is Collective carrier for adjacent jumpers 209, part number 209-100.
You can find the detail information about specifications and dimensions on part number 209-100.

Tech Support