Collective carrier for jumpers 282【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282-369

Part Number
282-369
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

25 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 282 Color Grey Product size (height)(mm) 18.7
Product size (length)(mm) 81.6 Product size (width)(mm) 15.8 Series (Wago serial terminal accessories) 282
Weight(g) 9.47 Accessory type Busbar Industrial goods Yes

This page is Collective carrier for jumpers 282, part number 282-369.
You can find the detail information about specifications and dimensions on part number 282-369.

Tech Support