Connector clip assortment series 221【105 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WA-741-644

Part Number
WA-741-644
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.07 €

105 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 4 Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.2 Connection (components) Pull spring Connector type (category) Connector clip set

This page is Connector clip assortment series 221, part number WA-741-644.
You can find the detail information about specifications and dimensions on part number WA-741-644.

Tech Support