Cover 709【10 Pieces Per Package】

Cover 709

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709-153

Part Number
709-153
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

436.17 €

10 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 709 Color Transparent Product size (height)(mm) 42
Product size (length)(mm) 133 Product size (width)(mm) 1000 Series (Wago serial terminal accessories) 709
Weight(g) 437 Accessory type Cover Industrial goods Yes

This page is Cover 709, part number 709-153.
You can find the detail information about specifications and dimensions on part number 709-153.

Tech Support