Plug Base With Solid-State Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

788-700

Part Number
788-700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 53 Product size (width)(mm) 15 Product size (depth)(mm) 86
Control voltage (max.)(Vdc) 30 Control voltage (min.)(Vdc) 18 Control voltage range 18 - 30 Vdc
Switching voltage (max.)(Vdc) 24 Switching voltage (min.)(Vdc) 0 Current load(A) 3.5
Current load (max.)(A) 3.5 Max. temperature(°C) +60 Min. temperature(°C) -20

This page is Plug Base With Solid-State Relay, part number 788-700.
You can find the detail information about specifications and dimensions on part number 788-700.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support