Panel feed-through Q 1,5 / 3A50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1640731

Part Number
1640731
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.27 €

10 26 Days

Loading...

  1. 1

Basic information

Allowable Current(A) 3 Allowable Voltage(V) 125 V AC Protection function (environmentally resistant) IP67
AWG 18 - 16 Mounting hole diameter(mm) 20.4 Connection angle(°) 180
Temperature range(°C) -40 - +85 Number of pins 2 + PE Colour Green
Case material PE Contact material CuZn, tin-plated Connection (components) Open end cable
Connector type (category) Bullet connector feedthru Seal type Screw-type locking Series (connectors) QUICKON
Standards following UL 94 PA VO · UL-/ CSA Industrial goods Yes Leading contact (PE) Yes

This page is Panel feed-through Q 1,5 / 3A50, part number 1640731.
You can find the detail information about specifications and dimensions on part number 1640731.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360