Connector SACC, Plug angled M12, B-coded, shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424663

Part Number
1424663
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.21 €

7 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 IP rating IP65
Number of pins 5 Contact material CuSn Coding B
Contact surface Ni/Au Connection (components) Push-in connector Thread type connection side M12
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Connector SACC, Plug angled M12, B-coded, shielded, part number 1424663.
You can find the detail information about specifications and dimensions on part number 1424663.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support