Device connector for front / rear wall mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1613542

Part Number
1613542
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.09 €

14 82 Days

Loading...

  1. 1

Basic information

Connection direction vertical vertical IP rating IP67 Contamination level 3
Number of pins 17 Test current(A) Each Power Contact: 3.6 Rated voltage 60 V/AC/DC
Colour Silver Case material Metal Mounting type M18 x 0.75
Connection (components) Crimp Thread type connection side M17 Connector type Socket
Seal type Speedcon Type (misc.) Front panel mounting

This page is Device connector for front / rear wall mounting, part number 1613542.
You can find the detail information about specifications and dimensions on part number 1613542.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360