Manufacturer part number: 1500224
Brand: PHOENIX CONTACT
Price: 46.60 €
Delivery time: 7 Days
Connection side B (sensors/actuators): socket, straight
Connector type: Socket, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1500224
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 20 | Outside diameter(mm) | 1.27 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 250 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Industrial goods | Yes |
This page is Sensor / actuator cable SAC-4P-20,0-PUR, part number 1500224.
You can find the detail information about specifications and dimensions on part number 1500224.
Part Number |
---|
1545001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Connector type |
---|---|---|---|---|---|---|---|
46.60 € | 1 | 7 Days | socket, right angle | Socket, right angle |