Plug-in connector SACC-MR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1542981
1542994
1543003
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Voltage
(V)
Number of pins

13.80 €

14 7 Days 2504

16.85 €

11 7 Days 605

16.85 €

11 7 Days 605

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Protection function (environmentally resistant) IP67 Connector cross section(mm²) 0.75
Coding A Connection (components) Screw terminal Thread type connection side M12
Connection side A (sensors/actuators) plug, right angle Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Plug, right angle Sensor/actuator wiring type (category) Sensor/actuator connector

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support