Ferrule 1 x 1 mm² x 12 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200674

Part Number
3200674
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

4200 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 18 AWG max.(AWG) 18 Insulation material PP
Colour Red Cross-section x Sleeve length 1 x 1 mm² x 12 mm Temperature range(°C) +105
Connector type (category) Ferrule Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 1 mm² x 12 mm Partially insulated, part number 3200674.
You can find the detail information about specifications and dimensions on part number 3200674.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support