Passive module VIP-2 / SC / 2FLK14 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315214
2315230
2322249
2322281
2322333
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Stripping length (max.)
(mm)
Suitable for Series (Phoenix transfer modules) Transfer module features

40.05 €

5 7 Days 148-Varioface-VIPAny orientation

70.10 €

3 7 Days 148Siemens SIMATIC® S7-300Varioface-VIPAny orientation

72.95 €

3 58 Days 148-Varioface-VIP+ LED

63.05 €

3 58 Days 148-Varioface-VIPAny orientation

77.25 €

3 58 Days 2, 14-Controll-LogixVIP-2-SCAny orientation

Loading...

  1. 1

Basic information

Connection (components) Screws Max. cross section (flexible)(mm²) 2.5 Min. cross section (flexible)(mm²) 0.2
Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2 Max. temperature(°C) +50
Min. temperature(°C) -20 Connector (control) IDC/FLK strip Transfer module type (category) Transfer module

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360