Multiple relay module EMUG 45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2943767

Part Number
2943767
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.80 €

5 98 Days

Loading...

  1. 1

Basic information

Nominal voltage (details)(Vdc) 24 Switching voltage (max.)(Vdc) 250 Switching capacity (max.)(VA) 1500
Switching current (max.)(A) 6 Contact type 1 change-over Relay type (category) Relay component
Industrial goods Yes

This page is Multiple relay module EMUG 45, part number 2943767.
You can find the detail information about specifications and dimensions on part number 2943767.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support