Auxiliary contactor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CA2KN22P7
CA2KN31P7
CA2KN40P7
CA3KN22BD3
CA3KN31BD3
CA3KN40BD3
CAD32BD
CAD32P7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (depth)
(mm)
Switching voltage (min.)
(V DC)
Max. temperature
(°C)
Min. temperature
(°C)
Contact type Mounting type (relays)

58.53 €

1 Available 3 Days -585717+50-252 makersDIN rail

56.36 €

1 Available 3 Days -585717+50-251 breakerDIN rail

60.69 €

1 Available 3 Days 3-pin585717+50-254 makersDIN rail

71.55 €

1 Available 3 Days -585717+50-252 makersDIN rail

74.07 €

1 Available 3 Days -585717+50-251 breakerDIN rail

69.37 €

1 Available 3 Days -585717+50-254 makersDIN rail

125.27 €

1 Available 7 Days 3-pin7793-+70-402 breakers-

78.43 €

1 Available 12 Days -778417+70-403 makersDIN rail

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product type Auxiliary contactor IP rating IP2X
Connection (components) Screw terminals

Tech Support