Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XALK178E |
XALK178F |
XALK178G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Max. temperature (°C) | Min. temperature (°C) | Switching voltage (V) | Switching voltage (V AC) | IP rating | Contact type | Connection (components) | Functions (switches) | Print motif | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days | - | - | - | 240 | - | IP65 | 1 maker | Screws | latch | Arrow symbol | |
43.35 € | 1 | Available | 3 Days | 22 | +70 | -40 | - | 240 | IP69K | 2 breakers | - | - | None | |
60.69 € | 1 | Available | 13 Days | - | - | - | 240 | - | IP65 | - | Screws | latch | Arrow symbol |
Loading...
Button diameter(mm) | 40 | Switching current (max.)(A) | 3 | Case colour | Light grey |
---|---|---|---|---|---|
Colour | Red | Lighting type | None | Type (misc.) | With mushroom pushbutton with rotary release |
Switch features | + enclosure | Unlocking mechanism | Turn |
Configure
Basic Attributes
Recess diameter
Max. temperature(°C)
Min. temperature(°C)
Switching voltage(V)
Switching voltage(V AC)
IP rating
Contact type
Connection (components)
Functions (switches)
Print motif
Filter by standard shipping days
Optional Attributes