Enclosure 2 installation slots (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XALD02

Part Number
XALD02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product type Enclosure IP rating IP65 Recess diameter(mm) 22.5
Print motif Blank Switch features 2 installation slots Colour Light grey
Material Polycarbonate (PC)

This page is Enclosure 2 installation slots, part number XALD02.
You can find the detail information about specifications and dimensions on part number XALD02.

Tech Support