Ventilation inserts set【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYCAG33LP

Part Number
NSYCAG33LP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

2 Pieces Per Package

1 pack Available 53 Days

Loading...

  1. 1

Basic information

Product type Fan grille Product size (height)(mm) 69 Product size (width)(mm) 47
Product size (depth)(mm) 22.5 IP rating IP44 Quantity(pc(s)) 2
Colour Grey-white (RAL 7035)

Tech Support