Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 86.48 € Special price | 86.48 € |
---|---|---|
Shipping Days: | 37 Days |
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
This page is Solid State Contactor, part number 1406200000.
You can find the detail information about specifications and dimensions on part number 1406200000.
Part Number |
---|
1406210000 |
1406220000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated control supply voltage Us at AC 50HZ | Rated control supply voltage Us at AC 60HZ | Rated control supply voltage Us at DC | Operating voltage | Rated operation current Ie at AC-1 | Rated operation current Ie at AC-51 | Rated operation current Ie at AC-53a | Rated operation current Ie at AC-53b | Number of phases |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.40 € | 1 | 9 Days | - | - | 3.5 - 32 | 24 - 510 | 23 | 23 | 12 | 12 | 1 | ||
95.52 € | 1 | 51 Days | 160 - 240 | 160 - 240 | 160 - 240 | 12 - 275 | 17 | 17 | 3.5 | 3.5 | - |