Monitoring Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RR2243-1FW30

Part Number
3RR2243-1FW30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

326.84 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 99 Product size (width)(mm) 55 Product size (length)(mm) 112
AWG (min.) 18 AWG max. 1 Min. cross section (flexible)(mm²) 1
Min. cross section (inflexible)(mm²) 1 Min. temperature(°C) -25 Max. temperature(°C) +60
Operating voltage (range) 240 V AC Frame size S2 IP rating IP20
Contact type 1 change-over Connection (components) Screws Functions (relays) Current
Type (misc.) Digital adjustment

This page is Monitoring Relay, part number 3RR2243-1FW30.
You can find the detail information about specifications and dimensions on part number 3RR2243-1FW30.

Tech Support