SM FO Cord BFOC / LC

SM FO Cord BFOC / LC
  • Volume Discount
[Specifications]
- Product type: Connection cable
- Max. temperature range (fixed installation)(°C): +70
- Min. temperature range (fixed installation)(°C): -25
- Max. temperature range (flexible installation)(°C): +70
- Min. temperature range (flexible installation)(°C): -25
- Product size (width)(mm): 5.9
- Fibre type (µ): 50/125
- No. of fibres: 1
- Tensile strength (N): 500
- Colour: Green
- Cable features: Flame-retardant
- Fibre quality: Multimode OM2
- Halogen-free: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6XV18435EH100AB0

Part Number
6XV18435EH100AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Connection cable Max. temperature range (fixed installation)(°C) +70 Min. temperature range (fixed installation)(°C) -25
Max. temperature range (flexible installation)(°C) +70 Min. temperature range (flexible installation)(°C) -25 Product size (width)(mm) 5.9
Fibre type 50/125 µ No. of fibres 1 Tensile strength(N) 500
Colour Green Cable features Flame-retardant Fibre quality Multimode OM2
Halogen-free Yes

This page is SM FO Cord BFOC / LC, part number 6XV18435EH100AB0.
You can find the detail information about specifications and dimensions on part number 6XV18435EH100AB0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360