Flex. branch / junct. (BVP:045890)

Flex. branch / junct. BVP:045890

Product Details:

Manufacturer part number: BVP:045890

Brand: SIEMENS

Price: 3,635.85

Delivery time: 98 Days


Technical Data:

Nominal current: 800 A

Product size (height): 145 mm

Cross section (numerical): 446 mm2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:045890

Part Number
BVP:045890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Cross section (numerical)
(mm2)

3,635.85 €

1 98 Days 800145446

Loading...

  1. 1

Basic information

Product type Elbow Nominal voltage(V AC) 690 Operating voltage(V AC) 690
Product size (width)(mm) 205 Colour Light grey Compatible with (details) Busway System BD2
Material Copper

This page is Flex. branch / junct., part number BVP:045890.
You can find the detail information about specifications and dimensions on part number BVP:045890.

Variation of this product

Part Number
BVP:045889
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Cross section (numerical)
(mm2)

1,193.28 €

1 98 Days 40050205

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360