Switch actuator, main module (5WG15121AB11)

Switch actuator, main module 5WG15121AB11

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch actuator, main module 5WG15121AB11
  • Switch actuator, main module 5WG15121AB11

Product Details:

Manufacturer part number: 5WG15121AB11

Brand: SIEMENS

Price: 224.08

Delivery time: 6 Days


Technical Data:

Operating current: 16 A

Switching capacity (max.): 3680 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15121AB11

Part Number
5WG15121AB11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating current
(A)
Switching capacity (max.)
(W)

224.08 €

1 6 Days 163680

Loading...

  1. 1

Basic information

Product type Actuator, main module Operating voltage(V) 230 IP rating IP20
Mounting type DIN rail

This page is Switch actuator, main module, part number 5WG15121AB11.
You can find the detail information about specifications and dimensions on part number 5WG15121AB11.

Variation of this product

Part Number
5WG15131AB11
5WG15621AB11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating current
(A)
Switching capacity (max.)
(W)

285.72 €

1 6 Days 203680

218.48 €

1 6 Days 102300

Tech Support