Connector with printed-circuit board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WA18227EE00

Part Number
8WA18227EE00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.68 €

1 15 Days

Loading...

  1. 1

Basic information

Product type Plug Clamp width(mm) 10 Product size (height)(mm) 29
Product size (length)(mm) 41 Min. cross section (flexible)(mm²) 1.5 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 1.5 Max. cross section (inflexible)(mm²) 1.5 Nominal current(A) 6.3
Nominal voltage(V) 500 Connection (components) Screws Colour Black

This page is Connector with printed-circuit board, part number 8WA18227EE00.
You can find the detail information about specifications and dimensions on part number 8WA18227EE00.

Tech Support