Connection socket

Connection socket

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD43080DE

Part Number
8WD43080DE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.07 €

1 10 Days

Loading...

  1. 1

Basic information

Min. temperature(°C) -30 Max. temperature(°C) +60 Product size (depth)(mm) 91
Product size (height)(mm) 45.5 Product size (width)(mm) 70 Colour Black
Material PA Type (misc.) Base Fixing

This page is Connection socket, part number 8WD43080DE.
You can find the detail information about specifications and dimensions on part number 8WD43080DE.

Tech Support