Base for floor mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD42080DE

Part Number
8WD42080DE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.64 €

1 10 Days

Loading...

  1. 1

Basic information

Min. temperature(°C) -20 Max. temperature(°C) +50 Product size (height)(mm) 37
Product size (width)(mm) 70 Colour Black Material PA
Type (misc.) Base Fixing

This page is Base for floor mounting, part number 8WD42080DE.
You can find the detail information about specifications and dimensions on part number 8WD42080DE.

Tech Support