Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20162LJ820LA0 |
3RT20162XB420LA2 |
3RT20162XF410LA2 |
3RT20162XF420LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auxiliary contact type | Connection (components) | |
---|---|---|---|---|---|---|
82.77 € | 1 | Available | 11 Days | 1 breaker | - | |
82.77 € | 1 | Available | 12 Days | 1 breaker | Spring-loaded terminal | |
82.77 € | 1 | Available | 12 Days | 1 maker | Spring-loaded terminal | |
82.77 € | 1 | Available | 11 Days | 1 breaker | Spring-loaded terminal |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 70 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Durability | 30000000 | Nominal voltage(V AC) | 690 | Frame size | S00 |
Contact type | 3 makers | Mounting type (relays) | Snap-in, Screw-fit |