Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT10556XB460LA2 |
3RT10556XF460LA2 |
3RT10556XJ460LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,153.27 € | 1 | Available | 11 Days | |
1,153.27 € | 1 | Available | 4 Days | |
1,153.27 € | 1 | Available | 12 Days |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 172 | Product size (width)(mm) | 120 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 | Frame size | S6 |
Contact type | 3 makers | Auxiliary contact type | 2 makers, 2 breakers | Connection (components) | Screw terminals |
Mounting type (relays) | Screw-fit |