Contactor, 2 NO + 2 NC, AC-3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT25161AF00
3RT25161AK60
3RT25162AF00
3RT25162AK60
3RT25171AK60
3RT25172AF00
3RT25172AK60
3RT25172GG20
3RT25181AF00
3RT25181AK60
3RT25182AF00
3RT25261AK60
3RT25262AF00
3RT25262AK60
3RT25351AF00
3RT25351AG20
3RT25351AK60
3RT25361AF00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Min. temperature
(°C)
Max. temperature
(°C)
Frame size Connection (components)

39.64 €

1 Available 11 Days 57.5457330000000-25+60S00Screw terminals

42.27 €

1 Available 11 Days 57.5457330000000-25+60S00Screw terminals

42.27 €

1 Available 12 Days 70457330000000-25+60S00-

42.27 €

1 Available 12 Days 70457330000000-25+60S00-

52.03 €

1 Available 12 Days 57.5457330000000-25+60S00Screw terminals

52.03 €

1 Available 12 Days 70457330000000-25+60S00Spring-loaded terminal

50.93 €

1 Available 12 Days 70457330000000-25+60S00Spring-loaded terminal

80.60 €

1 Available 11 Days 70457330000000-25+60S00Spring-loaded terminal

67.20 €

1 Available 11 Days 57.5457330000000-25+60S00Screw terminals

67.20 €

1 Available 11 Days 57.5457330000000-25+60S00Screw terminals

67.20 €

1 Available 12 Days 70457330000000-25+60S00Spring-loaded terminal

125.27 €

1 Available 11 Days 85619710000000-25+60S0Screw terminals

125.27 €

1 Available 12 Days 102619710000000-25+60S0Spring-loaded terminal

125.27 €

1 Available 11 Days 102619710000000-25+60S0Spring-loaded terminal

202.21 €

1 Available 20 Days 1147513010000000-40+70S2Screw terminals

202.21 €

1 Available 20 Days 1147513010000000-40+70S2Screw terminals

202.21 €

1 Available 11 Days 1147513010000000-40+70S2Screw terminals

262.35 €

1 Available 20 Days 1147513010000000-40+70S2Screw terminals

Loading...

  1. 1

Basic information

No. of pins 4-pin IP rating IP20 Contact type 2 makers, 2 breakers
Mounting type (relays) Snap-in, Screw-fit

Tech Support