Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20261AK600UA0 |
3RT20271AC200UA0 |
3RT20271AK600UA0 |
3RT20271AP600UA0 |
3RT20271BB400UA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | |
---|---|---|---|---|---|
102.39 € | 1 | Available | 11 Days | 97 | |
147.05 € | 1 | Available | 12 Days | 97 | |
147.05 € | 1 | Available | 12 Days | 97 | |
147.05 € | 1 | Available | 12 Days | 97 | |
251.40 € | 1 | Available | 12 Days | 107 |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 85 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Durability | 10000000 | Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
Nominal voltage(V AC) | 690 | Frame size | S0 | IP rating | IP20 |
Contact type | 3 makers | Mounting type (relays) | Snap-in, Screw-fit |