ALPHA 630 Universal Copper bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GF5771

Part Number
8GF5771
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.97 €

1 10 Days

Loading...

  1. 1

Basic information

Product type Universal rail Product size (height)(mm) 5 Product size (length)(mm) 1300
Product size (width)(mm) 15 Material Copper

This page is ALPHA 630 Universal Copper bar, part number 8GF5771.
You can find the detail information about specifications and dimensions on part number 8GF5771.

Tech Support