PE terminal with screw terminal【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH10000CQ07

Part Number
8WH10000CQ07
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

491.88 €

10 Pieces Per Package

1 pack 10 Days

Loading...

  1. 1

Basic information

Product type PG terminal AWG max. 2 AWG (min.) 4
Clamp width(mm) 25 Product size (height)(mm) 96.5 Product size (length)(mm) 83
Product size (width)(mm) 25 Stripping length (max.)(mm) 33 Max. cross section (flexible)(mm2) 95
Min. cross section (flexible)(mm2) 95 Max. cross section (inflexible)(mm2) 95 Min. cross section (inflexible)(mm2) 35
Colour Green-yellow Connection (components) Screws

This page is PE terminal with screw terminal, part number 8WH10000CQ07.
You can find the detail information about specifications and dimensions on part number 8WH10000CQ07.

Tech Support