INSTA through-type terminal【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH60010BG01

Part Number
8WH60010BG01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.36 €

50 Pieces Per Package

1 pack Available 10 Days

Loading...

  1. 1

Basic information

Product type Feedthru terminal Clamp width(mm) 6.2 Product size (height)(mm) 46.3
Product size (length)(mm) 66 Stripping length (max.)(mm) 12 Max. cross section (flexible)(mm2) 6
Min. cross section (flexible)(mm2) 0.2 Max. cross section (inflexible)(mm2) 4 Min. cross section (inflexible)(mm2) 0.25
Nominal voltage(V) 250 Nominal current(A) 32 Colour Blue
Connection (components) Plug & Clip

This page is INSTA through-type terminal, part number 8WH60010BG01.
You can find the detail information about specifications and dimensions on part number 8WH60010BG01.

Tech Support