Twin Thermostat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR21701E
8MR21701EA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details

48.17 €

1 19 Days NC and NO contact

45.93 €

1 19 Days NO and NO contact

Loading...

  1. 1

Basic information

Product type Thermostat Operating voltage (range) 250 V (max) Operating voltage(V) 250
Product size (height)(mm) 67 Product size (length)(mm) 46 Product size (width)(mm) 50
IP rating IP20 Mounting type Clamp

Tech Support