Standard mounting rail adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU19000KH800AA0

Part Number
3SU19000KH800AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.07 €

1 7 Days

Loading...

  1. 1

Basic information

Product type Adapter Product size (height)(mm) 74 Product size (width)(mm) 68
Type (misc.) For DIN rail mounting Colour Black Material Plastic

This page is Standard mounting rail adapter, part number 3SU19000KH800AA0.
You can find the detail information about specifications and dimensions on part number 3SU19000KH800AA0.

Tech Support