RJ45 connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU19000GB100AA0
3SU19500GB800AA0
3SU19600GB800AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (dia.)
(mm)
Colour Material

27.85 €

1 15 Days 11.729.45BlackPlastic

40.32 €

1 15 Days 11.729.45SilverMetal

52.03 €

1 16 Days 538Sand greyMetal

Loading...

  1. 1

Basic information

Product type Junction box Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP65

Tech Support