Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU18020AB104HB1 |
3SU18030AB104HB1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Type (misc.) | Colour | |
---|---|---|---|---|---|---|---|---|
296.92 € | 1 | 12 Days | 134.4 | 75 | Push buttons | Grey, Black, Red, Green | ||
301.40 € | 1 | 12 Days | 174.4 | 75.8 | Pushbutton, indicator lights | Grey, Black, Red, Green, Clear |
Loading...
Product type | Enclosure | Product size (width)(mm) | 85 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | Compatible with (details) | Command Devices, 22 mm, round | IP rating | IP66, IP67, IP69/IP69K |
Connection (components) | Spring-loaded terminal | Material | Plastic |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Type (misc.)
Colour
Filter by standard shipping days
Optional Attributes