Infeed left or right Connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA68305AC

Part Number
3RA68305AC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.25 €

1 12 Days

Loading...

  1. 1

Basic information

Adjustment range (amperage) 63 A (max) Max. temperature(°C) +60 Min. temperature(°C) -20
Product size (depth)(mm) 107 Product size (height)(mm) 154 Product size (width)(mm) 27
Switching voltage (max.)(V AC) 690 IP rating IP20 No. of pins 3-pin
Connection (components) Spring-loaded terminal Mounting type Screw-fit, Snap-in

This page is Infeed left or right Connection, part number 3RA68305AC.
You can find the detail information about specifications and dimensions on part number 3RA68305AC.

Tech Support